Publiko produktet
Heavy Duty Equipment Shelf for 3" (80 mm) Channel

Heavy Duty Equipment Shelf for 3" (80 mm) Channel

Convenient for mounting large CPUs, power supplies, laser printers or any equipment requiring additional support. 19” version holds equipment up to 17.75”W x 19.8”D (450.9 mm x 503.4 mm). 23” version holds equipment up to 21.75”W x 19.8”D (552.5 mm x 503.4 mm). Made of strong, lightweight aluminum. UL Listed (19” version only). Supports up to 200 lb (90.7 kg).

CPI Online Catalog

Teknik özellikler
  • Benzersiz ref.cpi-heavy_duty_shelf_3
  • Ürün ailesiComputer Network Equipment
  • Ürün grubuRack Systems
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2014-09-26
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiElektronikler - Ağ kurma
  • IFC sınıflandırmasıElektrikli Eleman
  • UNSPSC adıNetwork cable
  • UNSPSC kodu26121609
  • Uniclass 2015 koduPr_65_72
  • Uniclass 2015 açıklamasıElectrical power products and wiring accessories
  • CSI MasterFormat 2014 kodu26 00 00
  • CSI MasterFormat 2014 başlığıElectrical
  • OmniClass numarası23-35 33 23 13
  • OmniClass başlığıVertical Electrical Racks
  • CSI UniFormat II koduD5010
  • CSI UniFormat II başlığıElectrical Service and Distribution