Publiko produktet
Sure-Lites LPXW Series

Sure-Lites LPXW Series

The LPXW series provides a UL924 compliant solution for outdoor exit requirements. The fixture is wet location listed with a temperature rating of (- 20°C to 50°C ). The UV stabilized polycarbonate housing is available in white, grey or black with red or green Exit letters. Labor savings self-diagnostics that perform required monthly and yearly testing are standard for the self-powered exits.
Teknik özellikler
  • Benzersiz ref.cooperlighting-lpxw-series
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2022-04-22
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiAydınlatma - Acil Durum ve Güvenlik
  • OmniClass numarası23-35 47 11
  • OmniClass başlığıLighting Fixtures

Bölge bulunurluk durumu

Kuzey Amerika
Birleşik Devletler
Dominik Cumhuriyeti
Grönland
Guatemala
Haiti
Honduras
Jamaika
Kanada
Kostarika
Küba
Meksika
Nikaragua
Panama