Publiko produktet
Substation: EL-BJÖRN - 32A230V
Cramo

Substation: EL-BJÖRN - 32A230V

ELECTRICAL SUB-UNIT 32A WITH CABINET, 230V

Distribution centres for indoor and outdoor use on construction sites, at events, exhibitions, etc., with folding stand (3 mm). Doors and hinges are inset and ruggedly constructed. Distribution centres are lockable and are fitted with eyes for mounting on a wall as standard. All components are accessible from the front. A unique new enclosure design makes the distribution centre easy to maintain and service, since the unit can be lifted out of the enclosure with the top assembly. There is no need to disconnect the chassis earth cable. This design is protected by patent. One new feature is that certain models designed for a fixed supply also have a fixed output with breaker.

Özellikler
  • Depth x Width x Height (mm) - 340 x 470 x 710
Teknik özellikler
  • Benzersiz ref.ELBJORN32A230V
  • Ürün ailesiTemporary Power
  • Ürün grubuSubstation
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2021-11-15
  • Baskı numarası1
Bağlantılar
Sınıflandırma
  • BIMobject kategorisiYapı - Power Generation & Light
  • IFC sınıflandırmasıNesne