Publiko produktet
Temisto, Washbasin tap
Temisto, Washbasin tap
    Deante

    Temisto, Washbasin tap

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms.
    Özellikler
      • Mixer type:  two-handle
      • Body height: 210 mm
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: A ≤ 15 (9.1 - 15) l/min.
      • Spout range: 135 mm
      • Supply hoses: 45 cm
    Teknik özellikler
    • Benzersiz ref.BQT_N21D
    • Ürün ailesiSanitary
    • Ürün grubuFausets
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2022-04-14
    • Baskı numarası1
    • Yükseklik (mm)210
    • Derinlik (mm)135
    İlgili
    • Ana malzemePirinç
    • Tasarım yeriPolonya
    • Üretim yeriPolonya
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Musluklar/ Bataryalar
    • IFC sınıflandırmasıHijyen Terminali

    Bölge bulunurluk durumu

    Avrupa