Publiko produktet
Utility sink 1-bowl - inset or wall-mounted
Deante

Utility sink 1-bowl - inset or wall-mounted

The economic sink was made of the highest quality materials. Thanks to this, it is impact resistant, temperature changes or contact with chemical factors. It does not lose properties even in unheated rooms. Ergonomic shape facilitates the use and cleaning. A neat, 1-chamber sink is a perfect solution in small kitchens and studio houses with an annex. The product can be mounted directly into the wall, does not require an additional frame or in the counter.
Özellikler
  • SINK
    Finish: steel, satin
    Surface type: satin, brushed
    Material: steel 304
    Installation method: hanging/ wall-mounted, inset
    Number of bowls: 1
    Minimum cabinet width [mm]: 450
    Width [mm]: 450
    Length [mm]: 450
    Height [mm]: 200
    Bowl depth [mm]: 200
    Cut-out Length [mm]: 430
    Cut-out Width [mm]: 430
    Equipped with accessories: yes
    Drain diameter: 2''
    Number of pre-drilled holes: 0
    WASTE KIT
    Finish: steel, grey
    Plug type: manual
    possibility to connect a dishwasher/ washing machine: yes
Teknik özellikler
  • Benzersiz ref.ZYK_010A
  • Ürün ailesiKitchen
  • Ürün grubuSinks
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2022-04-25
  • Baskı numarası1
İlgili
  • Ana malzemePaslanmaz Çelik
Sınıflandırma
  • BIMobject kategorisiMutfak - Lavabolar