Publiko produktet
F7EM1001 TEMPOMATIC 7 electronic basin mixer
DELABIE

F7EM1001 TEMPOMATIC 7 electronic basin mixer

Deck-mounted electronic basin mixer.

230/6.75V mains supply or battery-operated with CR-P2 6V Lithium batteries (To be ordered separately).

Infrared presence sensor in the mixer body.

Integrated 5.7 lpm flow rate regulator.

Adjustable, vandal-resistant aerator.

Adjustable duty flush (~ 30 seconds every 24 hours since last use).

316 stainless steel body, satin finish.

F3/8" PEX flexibles with filters.

Fixing reinforced with back-nut.

Anti-blocking security.

Side temperature control with maximum temperature limiter.

Drop height: 115mm.

Suitable for people with reduced mobility.

30-year warranty.

Teknik özellikler
  • Benzersiz ref.F7EM1001
  • Ürün ailesiSanitary
  • Ürün grubuBasin mixer
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-09-09
  • Baskı numarası1
  • Yükseklik (mm)165
İlgili
  • Ana malzemePaslanmaz Çelik
  • Tasarım yeriFransa
  • Üretim yeriFransa
  • Ağırlık net (Kg)1.85
Sınıflandırma
  • BIMobject kategorisiHijyenik - Musluklar/ Bataryalar
  • IFC sınıflandırmasıHijyen Terminali
  • Uniclass 2015 koduPr_40_20
  • Uniclass 2015 açıklamasıSanitary fittings and accessories
  • CSI MasterFormat 2014 kodu22 42 39
  • CSI MasterFormat 2014 başlığıCommercial Faucets, Supplies, and Trim
  • OmniClass numarası23-21 11 00
  • OmniClass başlığıCommercial Furniture

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika
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
Common.Footer.ValueProp.Image.AltText