Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz buraya !

Katılıyorum
;

SWK6 Sunworker Screen Fabric - Showcase

Özgün ref.: sunworker-showcase
Marka: Dickson Constant
Ürün ailesi: Solar Protection
Ürün grubu: Screen
İle (mm): 3000
Derinlik (mm): 0.42
Yayınlanma tarihi: 2017-10-11
Sürüm: 1
Tip: Showcase (Model)
indirme (6)
Fabric designed for solar protection (especially "screen") OUTSIDE or INSIDE. SUNWORKER blocks up to 94% of the heat, and preserve in the same time visual contact to outside and use of natural daylight

Designed to meet new needs in terms of solar protection, Sunworker combines transparency, resistance and fineness with visual and thermal comfort. Made using the Rachel Trameur method of weaving, it boasts excellent mechanical strength. Its regular grain and micro-aerated look ensure transparency that filters both sun light and solar heat.

The fact that it has passed numerous European fire-resistance tests (M1, B1, Class1) makes it an ideal fabric for use in locations frequented by the public. Sunworker M1 is available in 150 and 300 cm widths.

Available in 20 plain colors and 2 width (150 and 300 cm)

- Composition : 50% polyester high tenacity - 50% PVC

- Finish : Double-sided PVC coating

- weight : 300 gr/sqm

- thickness : 0.42 mm

- FR classification : M1, B1, Bs2d0

- Greenguard Gold certified

- Guarantee : 5 years

RECOMMENDED USE

- Vertical blind / Screen

- Screen pergola

- Exterior velum

- Shade sail

- Acoustic panel

- Stretched wall

- Stretched ceiling


Ana malzeme: Polyester
İkincil malzeme: PVC
Tasarım yeri: France
Üretim yeri: France
Net Ağırlık (Kg): 300

BIMobject Kategorisi: Pencereler - Blinds
IFC sınıflandırması: Object
UNSPSC adı: Window screens
UNSPSC kodu: 30171614
Uniclass 1.4 Kod: L422
Uniclass 1.4 Tanım: Blinds
Uniclass 2.0 Kod: PR-58-08
Uniclass 2.0 Tanım: Blinds And Shading Devices
Uniclass 2015 Kod: Pr_30_59_07
Uniclass 2015 Tanım: Blinds and shading devices
NBS Reference Kod: 58-08
NBS Reference Tanım: Blinds And Shading Devices
CSI MasterFormat 2014 Code: 13 31 00
CSI MasterFormat 2014 Title: Fabric Structures
OmniClass Numarası: 23-17 21 13 11
OmniClass Başlığı: Window Blinds
Bu ürün burada mevcut:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Blinds

İsim Değer
Cloth Polyester 50% ; PVC 50%
Cover (Y/N) True
Integral Finish Coated fabric
Length 300 mm — 6000 mm
Material Polyester ; PVC
Method Of Operation Manual ; Monitored
Shutter Width 300 mm — 6000 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Length 300 mm — 6000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Material Polyester ; PVC

BIMobject®