Publiko produktet
PERMANENT FORMWORK
DITON

PERMANENT FORMWORK

Foundation blocks are used for foundations, load-bearing walls, cellars and fencing. After the concrete is poured in the middle, concrete or with rebar constructions can be formed into thickness of 150, 200, 250, 300, 400, and 500 millimetres. The pouring is done carefully and continuously with adequate consistency concrete mixture layer after layer up to the height of four layers of foundation blocks at one, i.e. the result can be up to a one-meter tall wall.
Teknik özellikler
  • Benzersiz ref.permanent_formwork
  • Ürün ailesiMasonry program
  • Ürün grubuPermanent formwork
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2015-04-14
  • Baskı numarası1
İlgili
  • Ana malzemeBeton
  • İkincil malzemeBeton
  • Tasarım yeriÇek Cumhuriyeti
  • Üretim yeriÇek Cumhuriyeti
Sınıflandırma
  • BIMobject kategorisiPeyzaj - Çit Duvarı
  • IFC sınıflandırmasıDuvar
  • UNSPSC adıConcrete blocks
  • UNSPSC kodu30131502