Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz buraya !

Katılıyorum
;

Swing Door Fitting BEYOND

Özgün ref.: BEYOND_001-1
Marka: dormakaba Group
Ürün ailesi: Interior Glass
Ürün grubu: Fittings for Glass Swing Doors
Yayınlanma tarihi: 2014-07-18
Sürüm: 1
Tip: Obje (Tekil Nesne)
  • Anti-Pinch Door System
  • Secure, safe and functional
  • Enables building of frameless glass swing doors
  • The pivot point is located centrally in the glass axis and close to the glass edge for anti-pinch/anti-nip safety.
  • Prevents the risk of trapped fingers
  • Fittings for 10 mm and 12 mm glass along with a choice of pull handles or lock/lever handle combinations.
  • Enables building of frameless glass swing doors
dormakaba - www.dormakaba.com


Ana malzeme: Metal
İkincil malzeme: Stainless steel
Tasarım yeri: Germany
Üretim yeri: Germany

BIMobject Kategorisi: Kapılar - Hardware
IFC sınıflandırması: Door
UNSPSC adı: Doors
UNSPSC kodu: 301715
Uniclass 2.0 Kod: PR-36-37-21
Uniclass 2.0 Tanım: Door Hinges
NBS Reference Kod: 36-37-21
NBS Reference Tanım: Door Hinges
COBIe Type Category: Door

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

İsim Değer
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject®