Publiko produktet
Full Height Turnstile Kentaur FTS-E01
Full Height Turnstile Kentaur FTS-E01
Full Height Turnstile Kentaur FTS-E01
Full Height Turnstile Kentaur FTS-E01
    dormakaba

    Full Height Turnstile Kentaur FTS-E01

    5.0 / 5 yıldız5.0(5 incelemeler)

    These sturdy Kentaur turnstiles are especially suitable for reliably securing outdoor areas. When used in conjunction with card readers, they can reliably control access without the need for monitoring by personnel.

    Thanks to its patented end point locking, it is impossible for anyone to become trapped in the event of power failure or attempted unauthorised access.

    Teknik özellikler
    • Benzersiz ref.kentaur-fts-e01
    • Ürün ailesiKentaur Full-Height Turnstiles
    • Ürün grubuKentaur Full-Height Turnstiles
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2022-06-21
    • Baskı numarası1
    Sınıflandırma
    • BIMobject kategorisiKapılar - Güvenlik
    • IFC sınıflandırmasıKapı
    • UNSPSC adıSecurity or access control systems
    • UNSPSC kodu46171619
    • Uniclass 2015 koduSs_75_40_02
    • Uniclass 2015 açıklamasıAccess control systems
    • CSI MasterFormat 2014 kodu08 74 00
    • CSI MasterFormat 2014 başlığıAccess Control Hardware
    • OmniClass numarası23-29 13 23
    • OmniClass başlığıAccess Control Turnstiles
    • CSI UniFormat II koduD5030
    • CSI UniFormat II başlığıCommunications & Security

    Bölge bulunurluk durumu

    Avrupa Asya Afrika Güney Amerika Okyanusya