Publiko produktet
28796710FF0010 LULU Rain shower with ceiling fixing
28796710FF0010 LULU Rain shower with ceiling fixing
28796710FF0010 LULU Rain shower with ceiling fixing
28796710FF0010 LULU Rain shower with ceiling fixing
28796710FF0010 LULU Rain shower with ceiling fixing
28796710FF0010 LULU Rain shower with ceiling fixing
    Dornbracht

    28796710FF0010 LULU Rain shower with ceiling fixing

    LULU Rain shower with ceiling fixing
    Özellikler
    • LULU Rain shower with ceiling fixing

      • Stream: Rain
      • Descaling system
      • 11-3/4" x 9-1/2" Rain showerhead
      • 6-1/2" distance between ceiling and bottom of showerhead
      • Flange 3-1/8 x 2-1/8
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in chrome, platinum matte

      Accessory is needed 35085970-900010 Concealed wall elbow 

    Teknik özellikler
    • Benzersiz ref.28796710FF0010
    • Ürün ailesiLulu
    • Ürün grubuLULU
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2021-10-19
    • Baskı numarası1
    İlgili
    • Ana malzemePirinç
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)4.28
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Duşlar
    • IFC sınıflandırmasıHijyen Terminali
    • ETIM KoduEC011383
    • ETIM AdıShower head
    • UNSPSC adıPlumbing fixtures
    • UNSPSC kodu3018
    • Uniclass 2015 koduPr_40_20_87_76
    • Uniclass 2015 açıklamasıShower heads
    • CSI MasterFormat 2014 kodu22 40 00
    • CSI MasterFormat 2014 başlığıPlumbing Fixtures
    • OmniClass numarası23-31 17 19
    • OmniClass başlığıShower Head Fixtures
    • CSI UniFormat II koduD2010
    • CSI UniFormat II başlığıPlumbing Fixtures