IP/3G control unit
ELKRON

IP/3G control unit

Radio multifunctional control unit for the complete management of the home and the company
Özellikler
  • Power supply: 230VAC /12V 1A Internal power unit + rechargeable battery 6V Ni-Mh 1300mAh
    Duration: 15 hours (on average, depending on use conditions)
    Transmission vectors: LAN + 3G in automatic backup
    Type of radio communication: RF = 868 MHZ + ZIGBEE = 1.2 HA @ 2.4GHZ both two-way
    Radio range: RF = 2 Km Zigbee = more than 200 m (in free range)
    Integrated microphone / loudspeaker
    Built-in sounder 95 DB @ 1M
    Soft touch on-board keyboard
    Max number of device: 50
    Max number of detectors with camera: 6
    Inputs on-board the control unit: no. 1 - external tamper
    Outputs on-board the control unit: no. 2 - 12Vdc output in alarm condition
    Splitting: 3 sectors + total
    Max number of users: 20
    Types of alarm notices:
    · VOICE call
    - DTMF CID on GPRS
    · CID/ SIA over TCP/IP, on Ethernet or GPRS
    · SMS on GSM
    · Video and images on Email/FTP over Ethernet or 3G
    · Push notifications
    Features: intrusion, fire, video surveillance / video verification, home automation
    Video verification with indoor and outdoor detectors with camera
    Real time video surveillance: yes (WIFI IP camera, 2 MPixel)
    User local control: Remote control/Keyboards/Built-in keyboard
    User remote control: Elkron EGON APP (iOS and Android) EGON web Portal
    Installer remote control: Elkron EGON PROFESSIONAL APP (iOS and Android) EGON PROFESSIONAL web Portal
    Programming: Web pages via PC on the same LAN network as the control unit
    Supervision: yes
    Jamming control: yes
    EN50131 Degree 2 Class II
    Dimensions (H x W x D): 260 x 176 x 30 mm
Teknik özellikler
  • Benzersiz ref.CR600_PLUS
  • Ürün ailesiSecurity
  • Ürün grubuControl Unit
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2021-05-07
  • Baskı numarası1
  • Genişlik (mm)260
  • Genişlik (mm)176
  • Derinlik (mm)30
Sınıflandırma
  • BIMobject kategorisiElektronikler - Güvenlik, Kameralar ve Aksesuarlar

Bölge bulunurluk durumu

Europe Asia Africa Oceania South America North America
Arnavutluk
Macau
Cezayir
Kuzey Mariana Adaları
Arjantin
Anguilla
Monako
Malezya
Angola
Palau
Bolivya
Antigua ve Barbuda
Karadağ
Maldivler
Benin
Papua Yeni Gine
Brezilya
Aruba
Hollanda
Moğolistan
Botswana
Pitcairn Adaları
Şili
Barbados
Norveç
Myanmar (Burma)
Burkina Faso
Samoa
Kolombiya
Belize
Polonya
Nepal
Burundi
Solomon Adaları
Ekvador
Bermuda
Portekiz
Kuzey Kore
Kamerun
Timor-Leste
Falkland Adaları (Islas Malvinas)
İngiliz Virjin Adaları
Romanya
Pakistan
Cape Verde
Tokelau
Fransız Guyanası
Kanada
Rusya
Filipinler
Orta Afrika Cumhuriyeti
Tonga
Guyana
Caribbean Netherlands
San Marino
Singapur
Çad
Tuvalu
Paraguay
Cayman Adaları
Sırbistan
Güney Kore
Fildişi Sahili
United States Minor Outlying Islands
Peru
Birleşik Devletler
Slovakya
Sri Lanka
Sierra Leone
Wallis ve Futuna
Surinam
Virjin Adaları
Slovenya
Laos
Somali
Vanuatu
Uruguay
Trinidad ve Tobago
Moldova
Tayvan
Güney Afrika
Norfolk Adası
Venezuela
Saint Martin
İspanya
Tayland
Güney Sudan
Niue
Kostarika
İsveç
Türkmenistan
Sudan
Yeni Zelanda
Küba
İsviçre
Özbekistan
Swaziland
New Caledonia
Curaçao
Ukrayna
Vietnam
Tanzanya
Amerikan Samoası
Dominik
İngiltere
Tacikistan
Gambiya
Avustralya
Dominik Cumhuriyeti
Vatikan
Kırgızistan
Togo
Cook Adaları
El Salvador
Åland
Kazakistan
Tunus
Mikronezya Federal Devletleri
Grönland
Svalbard
Japonya
Uganda
Fiji
Grenada
Malta
Ermenistan
Batı Sahara
Fransız Polinezyası
Guadeloupe
Makedonya (FYROM)
Azerbaycan
Seychelles
Guam
Guatemala
Lüksemburg
Bangladeş
Zambiya
Kiribati
Haiti
Andorra
Bhutan
Zimbabwe
Marshall Adaları
Honduras
Avusturya
British Indian Ocean Territory
Senegal
Nauru
Jamaika
Beyaz Rusya
Brunei Sultanlığı
São Tomé ve Príncipe
Martinique
Belçika
Kamboçya
Saint Helena
Meksika
Bosna Hersek
Çin
Demokratik Kongo Cumhuriyeti
Montserrat
Bulgaristan
Christmas Adası
Cibuti
Nikaragua
Hırvatistan
Cocos Adaları
Ekvator Ginesi
Panama
Kıbrıs
Gürcistan
Eritre
Porto Riko
Çek Cumhuriyeti
Hong Kong
Etiyopya
Saint Kitts ve Nevis
Danimarka
Hindistan
Gabon
Saint Lucia
Estonya
Endonezya
Gana
Saint Pierre ve Miquelon
Faroe Adaları
Afganistan
Gine
Saint Vincent ve Grenadines
Finlandiya
Bahreyn
Guinea-Bissau
Saint Barthélemy
Fransa
İran
Kenya
Sint Maarten
Almanya
Irak
Lesotho
Bahamalar
Cebelitarık
İsrail
Liberya
Turks ve Caicos Adaları
Yunanistan
Ürdün
Libya
Guernsey
Kuveyt
Madagaskar
Macaristan
Lübnan
Malavi
İzlanda
Umman
Mali
İrlanda
Filistin
Moritanya
Isle of Man
Katar
Mauritius
İtalya
Suudi Arabistan
Mayotte
Jersey
Suriye
Fas
Letonya
Türkiye
Mozambik
Liechtenstein
Birleşik Arap Emirlikleri
Namibya
Litvanya
Yemen
Nijer
Nijerya
Kongo
Reunion
Ruanda
Comoros
Mısır