Publiko produktet
Aptum 246
Aptum 246

    Aptum 246

    4.8 / 5 yıldız4.8(5 incelemeler)

    The Aptum 246 is an elegant seat with a timeless design and high versatility. This seat has been specially designed for theatres and auditoriums due to its great adaptability to the acoustics requirements of any venue.

    This seat stands out for its great flexibility due to its components characteristics. With numerous possibilities in the variation of its dimensions and inclinations, this seat perfectly fits in a wide range of different configurations of the room.

    Seat and backrest are made with inner frame of beech wood and high quality interlaced elastic belts covered with open cell polyurethane foam. The use of these materials provides a balanced distribution of body weight which ensures an optimal comfort of the user.

    The seat folds by means of tilting movement to return to its original position when the seat is vacated. This seat includes a Controlled Soft Rise Technology System to achieve a slow return of the seat without any noise or banging. This mechanism does not require maintenance.

    The backrest incorporates a lumbar support that provides great comfort complying with the most rigorous ergonomics standards for seating solutions.

    The backrest is fixed to the side panels by means of two polypropylene supports with fiber glass reinforcement, no fixing element is needed. This provides great stability and facilitates the assembly and replacement of the backrest.

    The side panels end in a lower steel socket and are fixed to the ground. They can be fully upholstered or in a wood finishing.

    This product has obtained the UNE-EN ISO 14006 certification.

    Özellikler
      • Distance between axes: 52cm
      • It can be adapted to linear and curved configurations with a minimum radius of 10m.
      • Seat numbering fixed to the seat and row numbering fixed to the end-of-row side.
      • Can be adapted to different inclinations of the room.
      • Together with the F-48 and F-1000 tables, it becomes an optimal solution for long working sessions.
      • Fire standards: complies with international regulations.
      • This product has obtained the UNE-EN ISO 14006 certification.
    Teknik özellikler
    • Benzersiz ref.aptum-246
    • Ürün ailesiSeating
    • Ürün grubuFixed Seating
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-06-05
    • Baskı numarası1
    İlgili
    • Üretim yeriBirleşik Devletler
    Sınıflandırma
    • BIMobject kategorisiMobilya - Sandalyeler, Tabureler ve Banklar
    • Uniclass 2015 koduAc_40_65_02
    • Uniclass 2015 açıklamasıAmphitheatre seating
    • CSI MasterFormat 2014 kodu12 61 00
    • CSI MasterFormat 2014 başlığıFixed Audience Seating
    • OmniClass numarası23-21 25 11 11
    • OmniClass başlığıAuditorium Seating