Publiko produktet
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]
    Arşivlendi

    Fabric with Diamond lattice design TACHIBISHI (with gold thread) [ 立菱(金糸入) ]

    Tasuki is a pattern of intersecting diagonal lines of woven threads, also called diagonal lattice or diamond lattice. This pattern is found in dyed textiles from the Nara period, and this time it is woven out of carbon fiber and accented with gold threads.
    Özellikler
    • Brand name : FUKUOKA WEAVING / item's stock number : KM22_fukuoka-007 / Series・Product name : TACHIBISHI / Technique : TACHIBISHI / Material : Carbon Fiber Gold Thread / Max. weaving width : 1000mm

      Download Image Size:W158mm x H155mm

    Teknik özellikler
    • Benzersiz ref.KM22_fukuoka-007
    • Ürün ailesiTextile
    • Ürün grubuFabric Textile
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-01-31
    • Baskı numarası1
    İlgili
    • Ana malzemeKumaş
    • Tasarım yeriJaponya
    • Üretim yeriJaponya
    Sınıflandırma
    • BIMobject kategorisiÇatı - Kumaşlar