Publiko produktet
Movable smoke curtains D | DH
Movable smoke curtains D | DH

    Movable smoke curtains D | DH

    GSF KDR movable smoke curtains are used as barriers to control the movement and spread of smoke generated by a fire. Their task is to create a reservoir of smoke or direct it to a specific location. They are also responsible for preventing or delaying the flow of smoke into other areas, enabling effective evacuation. Smoke curtains are primarily used in commercial large-scale buildings, such as shopping malls, warehouses and industrial halls. 

    GSF KDR movable smoke curtains are activated by a motor at the time of a fire emergency.

    Özellikler
    • FIRE RESISTANCE CLASS

      D60, D120, D181, DH60, DH133

      ADVANTAGES

      • lightweight and compact design
      • high quality and aesthetics
      • quick and easy installation
      • possibility of modular connection of curtains
      • Declaration of Performance
      • Certificate CE
      • Environmental Declaration EPD

      Movable smoke curtain consist of:

      • flexible curtain coat
      • mounting elements
      • balast strip
      • curtain drive

      ADDITIONAL OPTIONS

      • painting of housing in any color from RAL palette
      • possibility of making guides

      TYPES OF MOVABLE SMOKE CURTAINS:

      • ASB1 curtain begins to operate upon activation or power failure, within the speed range of 0.06 - 0.30 m/s, no lower than 2.5 meters from floor level
      • ASB2 curtain begins to operate only after activation, within the speed range of 0.06 0.30 m/s, not lower than 2.5 meters from floor level
      • ASB3 curtain starts to operate after activation or power failure, in the speed range of 0.06 - 0.15 m/s, at any height
      • ASB4 curtain starts operating only after activation, in the speed range of 0.06 - 0.15 m/s, at any height
    Teknik özellikler
    • Benzersiz ref.smoke-curtains-mobile
    • Ürün ailesiSmoke curtains D | DH
    • Ürün grubuMovable smoke curtains GSF KDR D | DH
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2022-07-05
    • Baskı numarası1
    • Yükseklik (mm)10050
    İlgili
    • Tasarım yeriPolonya
    • Üretim yeriPolonya
    Sınıflandırma
    • BIMobject kategorisiYangın Ürünleri - Duman Havalandırması
    • IFC sınıflandırmasıİnşaat Elemanı

    Bölge bulunurluk durumu

    Avrupa Asya