The English composting garden is a stacking, vertical composting planter. The circular exterior is designed with a brick texture to give it that classical, stone appearance. Each planter pod can hold about 5 gallons of growing media and thanks to its circular construction, can showcase plants and vegetation on all sides. This is especially useful for controlling the amount of sun or shade received by certain plants by strategically positioning the planter around the home or among foliage. The pods can also be stacked as many as desired (max 6 recommended) or used as individual planters around an area. The English composting garden also features a hollowed core which can be filled with additional soil, fertilizer and compost. This is perfect for worm composting as they dramatically increase nutrient production when mixed with the compost, making plants thrive. When the pods are stacked in a garden, worms can also penetrate the compost from the bottom, spreading nutrients to the plants in the tower and throughout the surrounding garden soil. Each pod is made from polyethylene, a naturally inert and incredibly strong material that's weatherproof and nature proof. There are also several drain holes that allow moisture to escape to avoid root rot. Made in the USA with several color options.
As Featured On Amazon.com
Bölge bulunurluk durumu
| Kuzey Amerika |
|---|
Birleşik Devletler |