Publiko produktet
Ducentic Vanity 120cm, stone worktop, leg frame
Gustavsberg

Ducentic Vanity 120cm, stone worktop, leg frame

Created for the 200 year anniversary of Gustavsberg, celebrating the heritage of craftsmanship and design Mounting system that makes it easy and quick to install and adjust Spacious drawer interior without the need for a cut-out for the water trap, creating more space for storage Soft-closing drawer for quiet and soft closing Drawer with full extension provide a complete overview of all things With space for external piping behind the drawers Adapted for Vatette V6 installation in the cabinet A variety of handles in different styles as accessories Manufactured in moisture resistant materials for humid environments Water trap included in bundle together with washbasin/worktop
Teknik özellikler
  • Benzersiz ref.GB71DCVU12_LF
  • Ürün ailesiDucentic
  • Ürün grubuVanity unit
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2025-07-23
  • Baskı numarası1
  • Yükseklik (mm)854
  • Genişlik (mm)1200
  • Derinlik (mm)470
İlgili
  • Ana malzemeMDF levha
  • İkincil malzemeTaş
  • Tasarım yeriİsveç
  • Üretim yeriÇek Cumhuriyeti
Sınıflandırma
  • BIMobject kategorisiHijyenik - Saklama

Bölge bulunurluk durumu

Avrupa
Åland
Danimarka
Estonya
Finlandiya
İsveç
İzlanda
Letonya
Litvanya
Norveç