Publiko produktet
Square shower door Folding, left 80cm
Square shower door Folding, left 80cm
    Gustavsberg

    Square shower door Folding, left 80cm

    Foldable door, takes up less space, Can be used even in tight spaces where the folding function solves the problem, Pre-fitted door profiles for quick and simple installation, Tempered safety glass, 6 mm, Polished profiles and integrated door handle, Elevating hinges raise the door 5 mm on opening, Adjustable wall profile, 20 mm, for a straight shower even with angled walls, Opening angle: 180 degrees, Expansion profile, 20 mm, as an optional extra for increased adjustability, No floor profiles needed, for a hygienic and easy-to-clean shower, Space to drill holes for externally routed pipes
    Teknik özellikler
    • Benzersiz ref.GB51SRFD80L
    • Ürün ailesiSquare
    • Ürün grubuShower door
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2022-10-19
    • Baskı numarası1
    • Yükseklik (mm)2000
    • Genişlik (mm)800
    İlgili
    • Ana malzemeCam
    • İkincil malzemeAlüminyum
    • Tasarım yeriÇek Cumhuriyeti
    • Üretim yeriÇek Cumhuriyeti
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Shower screens
    • ETIM KoduEC010962
    • ETIM AdıShower door
    • Uniclass 2015 koduPr_40_20_06_79
    • Uniclass 2015 açıklamasıShower enclosures