Publiko produktet
RainDrain Match Linear shower drain 120 cm with height adjustable frame
RainDrain Match Linear shower drain 120 cm with height adjustable frame
    hansgrohe

    RainDrain Match Linear shower drain 120 cm with height adjustable frame

    RainDrain Match Finish set shower drain 1200 with height adjustable frame
    Özellikler
    • Surfaces: - 56042800 Brushed Stainless Steel - 56042000 Chrome - 56042450 White - 56042610 Black - 56042670 Matt Black - 56042700 Matt White Specification: • consists of: design grate, height adjustable frame, wall installation flange, Dryphon • grate tileable on the rear, except for glass finishes (-450 and -610) • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • up to 60 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 18 mm • suitable for any type of tile • grate removal tool allows easy removal of the finish set • type of odour seal: mechanical • Dryphon enables waterless siphon system • mounting type: wall-mounted, free in the floor • wall mounting possible • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary and secondary drainage • frame width: 62 mm • suitable for Rainmaker Select products with glass optics (-450 and -610)
    Teknik özellikler
    • Benzersiz ref.56042XXX
    • Ürün ailesiShower drains
    • Ürün grubuRainDrain Match
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2022-11-02
    • Baskı numarası1
    • Yükseklik (mm)25
    • Genişlik (mm)81
    • Derinlik (mm)1155
    İlgili
    • Ana malzemePaslanmaz Çelik
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)2.9
    Sınıflandırma
    • BIMobject kategorisiSıhhi tesisat - Drenaj
    • IFC sınıflandırmasıBoru Bağlantısı
    • ETIM KoduEC011720
    • ETIM AdıShower drain
    • UNSPSC adıPlumbing adapters
    • UNSPSC kodu40141719
    • Uniclass 2015 koduPr_65_52_25
    • Uniclass 2015 açıklamasıDrainage traps and accessories
    • CSI MasterFormat 2014 kodu22 13 19.13
    • CSI MasterFormat 2014 başlığıSanitary Drains
    • OmniClass numarası23-31 17 29
    • OmniClass başlığıShower Drains
    • CSI UniFormat II koduD2010
    • CSI UniFormat II başlığıPlumbing Fixtures