Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz buraya !

Katılıyorum
;

ULTRAFLOW® 54, qp 100 m³/h, DN100 x 360 mm (FBCL), flow sensor

Özgün ref.: 65-5-FBCL-XXX
Marka: Kamstrup
Ürün ailesi: Heat/Cooling meters
Ürün grubu: ULTRAFLOW® 54
İle (mm): 360
Yükseklik (mm): 220
Derinlik (mm): 220
Yayınlanma tarihi: 2019-11-22
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (14)
Kamstrup’s heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability.

Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

ULTRAFLOW® 54 is a static flow sensor based on the ultrasonic measuring principle. It is used as a volume flow rate sensor primarily for energy meters such as MULTICAL®. ULTRAFLOW® 54 has been designed for use in heating installations where water is the heat-bearing medium. ULTRAFLOW® 54 is type approved for the mechanical environment M2 and with a larger dynamic range as well as a reduced pressure loss. ULTRAFLOW® 54 employs micro-processor technology and ultrasonic measuring techniques. All circuits for calculating and measuring are collected on a single board, providing compact and rational design in addition to an exceptionally high level of measuring accuracy and reliability. The flow is measured using bidirectional ultrasonic technique based on the transit time method, with proven long-term stability and accuracy.


Ana malzeme: Stainless steel
İkincil malzeme: Plastic
Tasarım yeri: Denmark
Üretim yeri: Denmark
Net Ağırlık (Kg): 21.7

BIMobject Kategorisi: Sıhhi tesisat - Su Tesisatı
IFC sınıflandırması: Flow Segment
UNSPSC adı: Metering or injection or proportioning pumps
UNSPSC kodu: 40151552
Uniclass 1.4 Kod: L7451
Uniclass 1.4 Tanım: Meters
Uniclass 2.0 Kod: PR-50-54-28
Uniclass 2.0 Tanım: Energy Meters
Uniclass 2015 Kod: Pr_80_51_46_92
Uniclass 2015 Tanım: Ultrasonic flowmeters
NBS Reference Kod: 50-54-28
NBS Reference Tanım: Energy Meters
CSI MasterFormat 2014 Code: 40 71 76
CSI MasterFormat 2014 Title: Thermal Flow Meters
OmniClass Numarası: 23-27 15 17
OmniClass Başlığı: Energy Monitoring and Controls

BIMobject SEEK Properties

Plumbing - Other

İsim Değer
Connection DN100
Length 360 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Length 360 mm

BIMobject®