Hizmetlerimizi sunmak için çerezler kullanıyoruz. Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz.
;

Quartz - sound absorber

Özgün ref.: QZx
Marka: Karl Andersson & Söner
Ürün ailesi: Quartz
Ürün grubu: Sound absorber
Yayınlanma tarihi: 2014-10-30
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (3)
Quartz (Joel Karlsson, 2011), is a rectangular tile of sound-absorbent, compression-moulded fibre-felt in a choice of three lengths: small 320 mm, medium 480 mm and large 640 mm. Each rectangle is 160 mm wide and 56 mm in depth. The inspiration for the design comes from the endless variations of classic parquet flooring patterns that can be created with just a few simple basic shapes. Quartz comes in a choice of four colours; black, off-white, red and champagne. Quartz can either be fixed to the wall in any pattern you wish, or suspended as free-hanging acoustic panelling in a choice of ready-made patterns. You will find a simple CAD program on our website with the ready-made patterns – brick, rain, herring-bone, Inca, diagonal, mix, etc. – or you can design your own Quartz patterns. Quartz has been tested by the Technical Research Institute of Sweden (SP) in accordance with EN ISO 354 and awarded a Class D rating (high absorption) according to EN ISO 11654. Quartz can be installed in areas where the sound level needs to be reduced, and in rooms that you wish to divide up into smaller units.


Ana malzeme: Fibre-felt
İkincil malzeme:
Tasarım yeri: Sweden
Üretim yeri: Sweden

BIMobject Kategorisi: Mobilya - Akustikler
IFC sınıflandırması: Furniture
UNSPSC adı: Furniture and Furnishings
UNSPSC kodu: 56
Uniclass 2.0 Kod: SS-25-25-05
Uniclass 2.0 Tanım: Acoustic Panel Systems
NBS Reference Kod: 25-25-05
NBS Reference Tanım: Acoustic Panel Systems
Bu ürün burada mevcut:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

Bütün BIM objeleri gerçek üreticilerin doğrulanmış ve onaylanmış gerçek ürünleridir.