Publiko produktet
Inclusive Katrin Gigant S Dispenser - Black
Inclusive Katrin Gigant S Dispenser - Black
    Katrin

    Inclusive Katrin Gigant S Dispenser - Black

    • Dispenser for big Gigant toilet rolls for high frequency usage. • The lock can be used with or without a key. • The whole paper roll can be used economically with integrated stub.roll holder. • Easy paper tear-off to all sides and all edges. • No searching around inside the dispenser opening for the loose end of the paper roll. • Katrin Gigant S Dispensers are suitable for S sized Gigant rolls. • New flexible roll brake for better dispensing. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Teknik özellikler
    • Benzersiz ref.82155
    • Ürün ailesiWASHROOM DISPENSER
    • Ürün grubuTOILET TISSUE DISPENSER
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-11-16
    • Baskı numarası1
    • Yükseklik (mm)245
    • Genişlik (mm)239
    • Derinlik (mm)151
    İlgili
    • Ana malzemePlastik
    • İkincil malzemePolikarbonat
    • Tasarım yeriAlmanya
    • Üretim yeriFransa
    • Ağırlık net (Kg)0.77
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Dispenserlar
    • IFC sınıflandırmasıTefriş Elemanı

    Bölge bulunurluk durumu

    Avrupa