Publiko produktet
Inclusive Katrin Centrefeed M Dispenser - Black
Inclusive Katrin Centrefeed M Dispenser - Black
    Katrin

    Inclusive Katrin Centrefeed M Dispenser - Black

    • Many different Katrin centre feed tissue paper options available, both coreless and rolls with detachable cores. • Easy to insert a new roll through the open space inside the loading section. • No searching around inside the dispenser opening for the loose end of the paper roll. • The lock can be used with or without a key. • Safe cutting system. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Teknik özellikler
    • Benzersiz ref.82254
    • Ürün ailesiWASHROOM DISPENSER
    • Ürün grubuHAND TOWEL DISPENSER
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-11-16
    • Baskı numarası1
    • Yükseklik (mm)404
    • Genişlik (mm)263
    • Derinlik (mm)240
    İlgili
    • Ana malzemePlastik
    • İkincil malzemePolikarbonat
    • Tasarım yeriAlmanya
    • Üretim yeriFransa
    • Ağırlık net (Kg)1.611
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Dispenserlar
    • IFC sınıflandırmasıTefriş Elemanı