Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz here !

I agree
;

Vertigo Collection - 90 Cm Built-In Bottom Mount Refrigerator KCVCX 20900R

Özgün ref.: KCVCX-20900R
Marka: KitchenAid
Ürün ailesi: Refrigerators & Freezers
Ürün grubu: Refrigerators
İle (mm): 887
Yükseklik (mm): 2050
Derinlik (mm): 575
Yayınlanma tarihi: 2018-12-11
Sürüm: 2
Tip: Obje (Tekil Nesne)
indirme (10)
This A+ Class 90 cm built-in refrigerator offers No-Frost System, the Soft-Close system, and a total net capacity of 456 litres.
It features a No-Frost System that controls the circulation of chilled air inside your refrigerator, ensuring the ideal humidity level while avoiding condensation or the formation of ice on your food and the surfaces inside the refrigerator.
In addition to a Multi-Temperature drawer, it also features a vibration-proof system, vacation mode and fast cooling.
It also has an independent control of the temperature in the fridge and freezer.
This fridge comes with KitchenAid door shelves and wooden accessories.


Ana malzeme: Metal
İkincil malzeme: Glass
Tasarım yeri: Italy
Üretim yeri: Italy
Net Ağırlık (Kg): 190

BIMobject Kategorisi: Mutfak - Mutfak Gereçleri
IFC sınıflandırması: Electric Appliance
Uniclass 1.4 Kod: L8321
Uniclass 1.4 Tanım: Refrigerators
Uniclass 2.0 Kod: PR-35-14-72
Uniclass 2.0 Tanım: Refrigerators
Uniclass 2015 Kod: Pr_40_70_31_72
Uniclass 2015 Tanım: Refrigerators
NBS Reference Kod: 35-14-72
NBS Reference Tanım: Refrigerators
OmniClass Numarası: 23-21 23 33 13
OmniClass Başlığı: Residential Refrigerators
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
Kitchen - Appliances

İsim Değer
Depth 575 mm
Height 2050 mm
Material Metal ; Glass
Width 887 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Material Metal ; Glass

BIMobject®