Publiko produktet
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
山_Mountains_KF2308-21
    Arşivlendi

    山_Mountains_KF2308-21

    The mountains that surround Kyoto and have watched over its long history. The raised lines of the lustrous sterling silver foil catch the light and create those ridges. The unique three-dimensional Taka-Maki-e technique, in which the height of the pattern is delicately adjusted by hand to create a three-dimensional effect, is used.
    Özellikler
    • Item number : KF2308-21 Category : Yuzen Fabric Dyeing Material : Pattern: 100% pure silver foil, base fabric: 88% Polyester, 12% Polyurethane Repeat length : 41cm Repeat width : 55cm Effective width : 106cm Light-fastness : Grade 4 Weight (g/m) : Approx. 470g/m Manufacturer : Koei Kougei Color : Full Bloom Pink
    Teknik özellikler
    • Benzersiz ref.KF2308-21
    • Ürün ailesiTextile
    • Ürün grubuFabric Textile
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-04-03
    • Baskı numarası1
    İlgili
    • Ana malzemeKumaş
    • Tasarım yeriJaponya
    • Üretim yeriJaponya
    Sınıflandırma
    • BIMobject kategorisiÇatı - Kumaşlar