Publiko produktet
Worktops Slim Line
Worktops Slim Line
Worktops Slim Line
Worktops Slim Line
    Kronospan

    Worktops Slim Line

    A special selection of 12 mm compact boards with a monochrome core, Slim Line worktops are ideal for upmarket furniture and interior design. They have improved resistance to abrasion and moisture, function well and look good. Slim Line worktops are for horizontal use with specially selected designs that add style to any application. They don’t need additional edging or surface finish processing, so they’re perfect for bespoke kitchen, office or work surfaces.

    Özellikler
    • Standard

      EN 438-4

      Features

      - Stain resistant

      - Easy to clean

      - Hygienic

      - Heat resistant

      - Water resistant

      - Impact resistant

      Application

      - Interior tops

      - Kitchen tops

    Teknik özellikler
    • Benzersiz ref.worktops-slim-line
    • Tipİnşaat Malzemesi
    • Yayınlanma tarihi2026-07-15
    • Baskı numarası1
    • Yükseklik (mm)4100
    İlgili
    • Ana malzemeHPL laminate
    • Üretim yeriPolonya
    Sınıflandırma
    • BIMobject kategorisiİnşaat Malzemeleri - Sac Malzemeler