F5E WC flush valve DN 20 for concealed mounting, opto-electronically controlled. With circular sensor (diameter 55 mm), integrated control electronics and cleaning deactivation. Manufactured from polished chromium-plated brass, designed to be screwed from the rear, with anti-twist protection and solenoid flusher with extension cable for solenoid valve (length 5 m). Activated hygiene flushing 24 hours after last activation and saving of statistical data. With option for parametrisation and communication via optional bidirectional remote control. Options for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via power supply unit 6.75 V/12 V DC or AQUA 3000 open system accessories.
Battery compartment including battery or power supply unit with extension cable must be ordered separately.
Bölge bulunurluk durumu
Asya | Avrupa | Okyanusya | Kuzey Amerika | Afrika |
---|---|---|---|---|
Birleşik Arap Emirlikleri | Almanya | Avustralya | Birleşik Devletler | Güney Afrika |
Avusturya | Kanada | |||
Belçika | ||||
Çek Cumhuriyeti | ||||
Estonya | ||||
Finlandiya | ||||
Fransa | ||||
Hırvatistan | ||||
Hollanda | ||||
İngiltere | ||||
İrlanda | ||||
İspanya | ||||
İsveç | ||||
İsviçre | ||||
İtalya | ||||
Letonya | ||||
Litvanya | ||||
Lüksemburg | ||||
Macaristan | ||||
Polonya | ||||
Romanya | ||||
Rusya | ||||
Sırbistan | ||||
Slovakya | ||||
Slovenya | ||||
Ukrayna |