F5E urinal flush valve DN 15 and installation kit for in-wall installation with basic installation kit, opto-electronically controlled. With self-closing solenoid valve cartridge, holding frame, stainless steel cover plate 120 x 150 mm with covered screw fixing including sensor with control electronics and strainer. Activated water hygiene flushing 24 hours after last activation and saving of statistical data. With option for parametrisation and communication via optional, bidirectional remote control. Option for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via power supply unit 6.75 V/12 V DC or AQUA 3000 open system accessories.
Battery compartment including battery or power supply unit with extension cable must be ordered separately.
Bölge bulunurluk durumu
Asya | Avrupa | Okyanusya | Kuzey Amerika | Afrika |
---|---|---|---|---|
Birleşik Arap Emirlikleri | Almanya | Avustralya | Birleşik Devletler | Güney Afrika |
Avusturya | Kanada | |||
Belçika | ||||
Çek Cumhuriyeti | ||||
Estonya | ||||
Finlandiya | ||||
Fransa | ||||
Hırvatistan | ||||
Hollanda | ||||
İngiltere | ||||
İrlanda | ||||
İspanya | ||||
İsveç | ||||
İsviçre | ||||
İtalya | ||||
Letonya | ||||
Litvanya | ||||
Lüksemburg | ||||
Macaristan | ||||
Polonya | ||||
Romanya | ||||
Rusya | ||||
Sırbistan | ||||
Slovakya | ||||
Slovenya | ||||
Ukrayna |