Publiko produktet
F5E Electronic WC control F5EF4006
F5E Electronic WC control F5EF4006

    F5E Electronic WC control F5EF4006

    F5E - A3000 open WC control unit for concealed cistern, electronically controlled. Especially suitable for facilities at risk of vandalism. With waterproof electronic module with additional input for sensors to be provided by the client, maximum distance to electronic module 5 m, servomotor unit, two waterproof electric T-junctions for connection to system cable, stainless steel cover plate 190x 140 x 2 mm, mounting from front with safety screws, including piezo push-button. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.
    Özellikler
    • functional principle electronic self-closing
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      surface finish satin finished
      surface finish casing brushed
      type of flushing fitting for WC cistern
    Teknik özellikler
    • Benzersiz ref.2030068182
    • Ürün ailesiFlushing systems
    • Ürün grubuElectronic WC flushing systems
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2025-06-11
    • Baskı numarası1
    • Yükseklik (mm)140
    • Genişlik (mm)190
    İlgili
    • Ana malzemePaslanmaz Çelik
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)0.95
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Banyo Kurulum Sistemleri
    • Uniclass 2015 koduPr_75_50_46_31
    • Uniclass 2015 açıklamasıFlush control devices

    Bölge bulunurluk durumu

    Asya Avrupa Okyanusya Kuzey Amerika Afrika
    Birleşik Arap Emirlikleri
    Almanya
    Avustralya
    Birleşik Devletler
    Güney Afrika
    Avusturya
    Kanada
    Belçika
    Çek Cumhuriyeti
    Estonya
    Finlandiya
    Fransa
    Hırvatistan
    Hollanda
    İngiltere
    İrlanda
    İspanya
    İsveç
    İsviçre
    İtalya
    Letonya
    Litvanya
    Lüksemburg
    Macaristan
    Polonya
    Romanya
    Rusya
    Sırbistan
    Slovakya
    Slovenya
    Ukrayna