Publiko produktet
F3S WC flush valve F3SF4002
F3S WC flush valve F3SF4002

    F3S WC flush valve F3SF4002

    F3S WC flush valve DN 20 as a finished installation kit for in-wall installation in the basic installation kit, for wall-mounted toilet bowls, fitting group 1. Especially suitable for facilities at risk of vandalism. Self-closing upper component hydraulically controlled, piston-free design, automatic and backlash-free closing. Automatic flush flow regulation and adjustable flush water volume. All-metal construction, visible parts polished chromium-plated. Stainless steel cover plate 190 x 245 x 2 mm, mounting from the front with safety screws, pre-mounted push-button actuation. Hydraulic control lines and mounting material. Depth adjustability 20 mm.
    Özellikler
    • built-in fitting model Finishing section
      calculation flow rate cold water 1 l/s
      cover plate height 245 mm
      cover plate width 190 mm
      flushing volume adjustable yes
      functional principle hydraulic self-closing
      diameter nominal DN 20
      material casing stainless steel
      material code casing 1.4301 Chrome Nickel steel V2A
      material fitting brass-look
      maximum flow pressure 4 bar
      maximum flushing flow 1.3 l/s
      minimum flow pressure 1.2 bar
      minimum flushing flow 1 l/s
      parameterization manual
      protective shutdown no
      sound insulation I-
      surface finish casing satin finished
      surface finish fitting raw
      type of flushing fitting WC flush valve
      type of mounting in-wall installation with box
      type of operation manual operation
      water connection threaded connection (external)
      basic colour stainless steel-look
    Teknik özellikler
    • Benzersiz ref.2030068201
    • Ürün ailesiFlushing systems
    • Ürün grubuSelf closing WC flushing systems
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2025-06-11
    • Baskı numarası1
    • Yükseklik (mm)245
    • Genişlik (mm)190
    İlgili
    • Ana malzemePaslanmaz Çelik
    • İkincil malzemePirinç
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)2.28
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Banyo Kurulum Sistemleri
    • Uniclass 2015 koduPr_75_50_46_31
    • Uniclass 2015 açıklamasıFlush control devices

    Bölge bulunurluk durumu

    Asya Avrupa Okyanusya Kuzey Amerika Afrika
    Birleşik Arap Emirlikleri
    Almanya
    Avustralya
    Birleşik Devletler
    Güney Afrika
    Avusturya
    Kanada
    Belçika
    Çek Cumhuriyeti
    Estonya
    Finlandiya
    Fransa
    Hırvatistan
    Hollanda
    İngiltere
    İrlanda
    İspanya
    İsveç
    İsviçre
    İtalya
    Letonya
    Litvanya
    Lüksemburg
    Macaristan
    Polonya
    Romanya
    Rusya
    Sırbistan
    Slovakya
    Slovenya
    Ukrayna