Publiko produktet
F5S Self-closing mixer F5SM1012
F5S Self-closing mixer F5SM1012

    F5S Self-closing mixer F5SM1012

    F5S-Mix self-closing wall-mounted mixer DN 15 as single mixer with angled outlet, for sanitary facilities, for concealed mounting. Especially suitable for facilities at risk of vandalism. FRAMIC self-closing mixer cartridge, hydraulically controlled, low-maintenance and stagnation-free, with ceramic disc technology, self-closing, flow pressure-independent due to medium separated design. Stepless adjustment of flow duration. With adjustable and turn-proof temperature stop with backflow preventers and strainers. For connection to hot and cold water. All-metal construction, polished, chromium-plated brass. Anti-theft aerator with integrated flow regulator 6.0 l/min. Connecting flange with overlapping wall bushings for wall thicknesses from 50 to 240 mm.

    Other wall thicknesses on request.

    Özellikler
    • with backflow
      preventer
      yes
      calculation flow rate cold wat 0.07 l/s
      calculation flow rate hot wate 0.07 l/s
      depressurised no
      with filter yes
      adjustable flow time yes
      functional principle hydraulic self-closing
      hygiene flushing no
      diameter nominal DN 15
      inlet size G 1/2 B
      Locking mechanism Top section, ceramic
      material fitting brass-look
      maximum flow time 35 Seconds
      minimum flow pressure 1 bar
      minimum flow time 5 Seconds
      type of mixing yes
      with rosettes/cover plate yes
      protective shutdown no
      sound insulation no
      Spout fixed
      spout projection 170 mm
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection no
      type of mounting concealed
      type of operation manual operation
      type of tap bib tap
      volume flow rate at 3 bar 0.1 l/s
      water connection threaded connection (external)
      Accent colour none
      Basic colour chrome-look (glossy)
    Teknik özellikler
    • Benzersiz ref.2030071618
    • Ürün ailesiTaps
    • Ürün grubuSelf closing taps
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2025-06-10
    • Baskı numarası1
    • Genişlik (mm)71
    • Derinlik (mm)232
    İlgili
    • Ana malzemePirinç
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)4.63
    Sınıflandırma
    • BIMobject kategorisiHijyenik - Musluklar/ Bataryalar
    • Uniclass 2015 koduPr_40_20_87_98
    • Uniclass 2015 açıklamasıWashbasin taps

    Bölge bulunurluk durumu

    Asya Avrupa Okyanusya Kuzey Amerika Afrika
    Birleşik Arap Emirlikleri
    Almanya
    Avustralya
    Birleşik Devletler
    Güney Afrika
    Avusturya
    Kanada
    Belçika
    Çek Cumhuriyeti
    Estonya
    Finlandiya
    Fransa
    Hırvatistan
    Hollanda
    İngiltere
    İrlanda
    İspanya
    İsveç
    İsviçre
    İtalya
    Letonya
    Litvanya
    Lüksemburg
    Macaristan
    Polonya
    Romanya
    Rusya
    Sırbistan
    Slovakya
    Slovenya
    Ukrayna