F7E pillar tap DN 15 for sanitary facilities, opto-electronically controlled. For connection to pre-mixed hot or cold water via hose and strainer. Control electronics, solenoid valve and sensor in stainless steel housing, brushed surface, outlet height 115 mm and projection 125 mm. Angle-adjustable and anti-theft aerator with integrated flow regulator 5.7 l/min. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional bidirectional remote control or C module with the necessary app. Optionally for battery operation with battery compartment including 6 V lithium battery (CR-P2) per fitting, for installation below the washbasin, or for separate power supply via power supply unit 6.75 V/12 V DC or AQUA 3000 open system accessories.
Battery compartment including battery or power supply unit with extension cable must be ordered separately.
Bölge bulunurluk durumu
Asya | Avrupa | Okyanusya | Kuzey Amerika | Afrika |
---|---|---|---|---|
Birleşik Arap Emirlikleri | Almanya | Avustralya | Birleşik Devletler | Güney Afrika |
Avusturya | Kanada | |||
Belçika | ||||
Çek Cumhuriyeti | ||||
Estonya | ||||
Finlandiya | ||||
Fransa | ||||
Hırvatistan | ||||
Hollanda | ||||
İngiltere | ||||
İrlanda | ||||
İspanya | ||||
İsveç | ||||
İsviçre | ||||
İtalya | ||||
Letonya | ||||
Litvanya | ||||
Lüksemburg | ||||
Macaristan | ||||
Polonya | ||||
Romanya | ||||
Rusya | ||||
Sırbistan | ||||
Slovakya | ||||
Slovenya | ||||
Ukrayna |