F7E-Mix pillar mixer DN 15 for sanitary facilities, opto-electronically controlled. For connection to hot and cold water via hoses with integrated backflow preventers and strainers. Control electronics, solenoid valve and sensor in stainless steel housing, brushed surface, outlet height 115 mm and projection 125 mm. Stainless steel temperature lever with adjustable, turn-proof temperature stop. Angle-adjustable and anti-theft aerator with integrated flow regulator 5.7 l/min. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional bidirectional remote control or C module with the necessary app. Optionally for battery operation with battery compartment including 6 V lithium battery (CR-P2) per fitting, for installation below the washbasin, or for separate power supply via power supply unit 6.75 V/12 V DC or AQUA 3000 open system accessories.
Battery compartment including battery or power supply unit with extension cable must be ordered separately.
Bölge bulunurluk durumu
Asya | Avrupa | Okyanusya | Kuzey Amerika | Afrika |
---|---|---|---|---|
Birleşik Arap Emirlikleri | Almanya | Avustralya | Birleşik Devletler | Güney Afrika |
Avusturya | Kanada | |||
Belçika | ||||
Çek Cumhuriyeti | ||||
Estonya | ||||
Finlandiya | ||||
Fransa | ||||
Hırvatistan | ||||
Hollanda | ||||
İngiltere | ||||
İrlanda | ||||
İspanya | ||||
İsveç | ||||
İsviçre | ||||
İtalya | ||||
Letonya | ||||
Litvanya | ||||
Lüksemburg | ||||
Macaristan | ||||
Polonya | ||||
Romanya | ||||
Rusya | ||||
Sırbistan | ||||
Slovakya | ||||
Slovenya | ||||
Ukrayna |