Publiko produktet
Fixa spegelgrotta tunnel 2:3 D88
Lekolar

Fixa spegelgrotta tunnel 2:3 D88

Finished module with the entire inside clad in acrylic mirror. Two openings designed as caves. Made of 16 mm birch plywood. Colors with HT are with high-pressure laminate. Birch and white pigmented are completely in 18 mm plywood. Dimensions: W88xH79xD88 cm.
Teknik özellikler
  • Benzersiz ref.117564
  • Ürün ailesiFixa Play
  • Ürün grubuKrypin
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2021-09-16
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiMobilya - Raf ve Depolama

Bölge bulunurluk durumu

Avrupa