Publiko produktet
Fixa display takhängd plexiskiva 3:1
Lekolar

Fixa display takhängd plexiskiva 3:1

Finished module, hanging fittings / wires are included for hanging from the ceiling. Tighten securely to secure it to the correct length. Can be adjusted in length, 2 m long. Made of 16 mm birch plywood. Colors with HT are with high-pressure laminate. Birch and white pigmented are completely in 18 mm plywood. Dimensions: W88xD16 / 18xH43 cm. Plexi 4 mm thick and 38 cm high usable surface. The list is 5 cm high.
Teknik özellikler
  • Benzersiz ref.117662
  • Ürün ailesiFixa
  • Ürün grubuDisplay
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2021-09-16
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiMobilya - Raf ve Depolama

Bölge bulunurluk durumu

Avrupa