Publiko produktet
Fixa sensoriskt bord 3:1 med en back
Lekolar

Fixa sensoriskt bord 3:1 med en back

Finished open module, which is delivered complete with plastic back and lid. Wheels with locks require assembly. The tables are available in two heights. The sensory play tables are made of 16 mm birch plywood. Colors with HT are with high-pressure laminate. Birch and white pigmented are completely in 18 mm plywood. Plastic back with lid dimensions W39xL29xD12.5 cm. Dimensions: W88xD58xH50 cm.
Teknik özellikler
  • Benzersiz ref.129899
  • Ürün ailesiFixa Play
  • Ürün grubuLekmöbel
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2021-09-16
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiMobilya - Raf ve Depolama

Bölge bulunurluk durumu

Avrupa