Publiko produktet
Klädskåp Novis plant tak 2:2 B60
Lekolar

Klädskåp Novis plant tak 2:2 B60

Clothes locker with fully welded frame. Available with metal or laminate door, flat or sloping roof. The metal door is equipped with a steel door stop and recessed reinforcement around the lock hole. Laminate door recessed into a steel frame fitted with a steel door stop. Doors can be opened 90 degrees. Interior: Shelf and clothes rail with two anchor hooks (cabinets with 3 and 4 doors in height are without interior). Smooth floor surface without threshold. Ventilation through holes in roof/bottom plate. The cabinets are tested and approved according to EN 16121:2013+A1:2017, EN 16122:2012 and EN16122:2012/AC:2015.
Teknik özellikler
  • Benzersiz ref.138851
  • Ürün ailesiNovis lockers
  • Ürün grubuNovis lockers
  • TipAssembly (Çoklu Nesneler)
  • Yayınlanma tarihi2023-08-21
  • Baskı numarası1
İlgili
  • Ana malzemeSheet metal
  • Tasarım yeriİsveç
  • Üretim yeriİsveç
Sınıflandırma
  • BIMobject kategorisiMobilya - Raf ve Depolama

Bölge bulunurluk durumu

Avrupa
Danimarka
Finlandiya
İsveç
Norveç