Hizmetlerimizi sunmak için çerezler kullanıyoruz. Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz.
;

Low Static Duct for VRF L2

Özgün ref.: L2
Marka: LG ELECTRONICS
Ürün ailesi: Indoor Unit
Ürün grubu: VRF
İle (mm): 900
Yükseklik (mm): 190
Derinlik (mm): 700
Yayınlanma tarihi: 2018-07-19
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (2)

The low static duct indoor unit for VRF systems is an invisible cooling solution suitable for applications that require interior aesthetics. It has a wide range of capacities available:
ARNU12GL2G4 - 3.6kW Cooling, 4kW Heating
ARNU15GL2G4 - 4.5kW Cooling, 5kW Heating
ARNU18GL2G4 - 5.6kW Cooling, 6.3kW Heating

The low static duct is an indoor unit able to use specific functions such as the E.S.P. (External Static Pressure) control function, which can control air volume easily by remote controller. The BLDC motor can control fan speed and air volume regardless of the external static pressure. No additional accessories are necessary to control air flow. 


Ana malzeme: Galvanized steel
İkincil malzeme: Copper
Tasarım yeri: South Korea
Üretim yeri: South Korea
Net Ağırlık (Kg): 23

BIMobject Kategorisi: HVAC - Klima
IFC sınıflandırması: Air Terminal
UNSPSC adı: Air conditioners
UNSPSC kodu: 40101701
NBS Reference Kod: 65-80-05
NBS Reference Tanım: Air Conditioning Systems
Bu ürün burada mevcut:
Europe
  • France
  • Italy
  • Netherlands
  • Spain
  • United Kingdom

BIMobject SEEK Properties

HVAC - Air Conditioning

İsim Değer
Cooling Capacity 5.6 BTUh
Depth 700 mm
Heating Capacity 6.3 J
Height 190 mm
Material Galvanized steel
Weight 23 lb
Width 900 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Material Galvanized steel

BIMobject®