Publiko produktet
Guard rail system type O for metal and membrane roofs
Guard rail system type O for metal and membrane roofs
    Lindab

    Guard rail system type O for metal and membrane roofs

    Guard rail system type O for metal and membrane roofs. The guard rail system provides a support when entering the roof from a hatch or a roof window. It also prevents the access to areas that are not to be tread on. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Özellikler
    • Height 500 mm. Maximum distance between consoles are 1200 mm. The guardrail conforms to SS 831335. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty.
    Teknik özellikler
    • Benzersiz ref.guard-rail-system-typeo-unik
    • Ürün ailesiRoof Safety System
    • Ürün grubuGuard Rail System
    • TipAssembly (Çoklu Nesneler)
    • Yayınlanma tarihi2017-12-12
    • Baskı numarası2
    İlgili
    • Ana malzemeGalvanize Çelik
    • Tasarım yeriİsveç
    • Üretim yeriİsveç
    Sınıflandırma
    • BIMobject kategorisiYapı - Tavan Aksesuarları
    • IFC sınıflandırmasıNesne
    • CSI MasterFormat 2014 kodu05 52 00
    • CSI MasterFormat 2014 başlığıMetal Railings
    • OmniClass numarası23-17 25 11
    • OmniClass başlığıGuardrails