Publiko produktet
SFB2 - Front Eaves Flashing
Lindab

SFB2 - Front Eaves Flashing

This thin gauge steel flashing gives a decorative covering and weather protection of the connection between wall and roof in the eaves of buildings without a roof overhang. It can be obtained in the Lindab colour and coating of your choice. Usually the same colour as the gutter is chosen for this flashing, which is mounted in front of it. The flashing has an adjustable height measure. This flashing is normally used in combination with an eaves board flashing (FOTP). See the BIM manual for further information.

Teknik özellikler
  • Benzersiz ref.SFB2
  • Ürün ailesiWall System
  • Ürün grubuSandwich Panels
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2018-08-28
  • Baskı numarası5
İlgili
  • Ana malzemeGalvanize Çelik
  • Tasarım yeriİsveç
  • Üretim yeriİsveç
Sınıflandırma
  • BIMobject kategorisiYapı - Tavan Aksesuarları
  • IFC sınıflandırmasıNesne
  • UNSPSC adıFlashings
  • UNSPSC kodu30151602
  • Uniclass 2015 koduPr_35_90_30
  • Uniclass 2015 açıklamasıFlashings and aprons
  • CSI MasterFormat 2014 kodu07 62 00
  • CSI MasterFormat 2014 başlığıSheet Metal Flashing and Trim
  • OmniClass numarası23-13 41 13
  • OmniClass başlığıRoof Flashings
  • CSI UniFormat II koduB3010
  • CSI UniFormat II başlığıRoof Coverings