Publiko produktet
(LPEC) Low Profile Recessed Troffer

(LPEC) Low Profile Recessed Troffer

The LPEC’s low profile design makes it ideal for shallow plenum applications. Best in class configurable lumen packages and efficiencies that target DLC Premium. This fixture delivers even illumination with excellent, low glare throughout the space. It is available in 1’x4′, 2’x2′ and 2’x4′ form factors.

Its high transmission diffuse acrylic radius lens eliminates pixelation from individual LEDs and provides high vertical illumination for visual comfort. Below the plenum, there is side access to an optical chamber and driver compartment via a pressure removable radius lens and side panel. An optional 120v-277V integral emergency battery pack is available to meet critical life-safety standby lighting requirements. With smooth dimming down to 1%, the LPEC can easily upgrade any space. This product has a 5-year warranty.

Designed and manufactured in the USA and meets applicable Buy American Act (BAA) requirements.

re documents and published reports.

Özellikler


Teknik özellikler
  • Benzersiz ref.lsi-troffer-lpec
  • Ürün ailesiIndoor Lighting
  • Ürün grubuTroffers
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2016-09-15
  • Baskı numarası1
İlgili
  • Ana malzemeÇelik
  • İkincil malzemeAkrilik
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiAydınlatma - Tavan Monteli
  • IFC sınıflandırmasıAydınlatma Armatürü
  • Uniclass 2015 koduEF_70_80
  • Uniclass 2015 açıklamasıLighting
  • CSI MasterFormat 2014 kodu26 51 00
  • CSI MasterFormat 2014 başlığıInterior Lighting
  • OmniClass numarası23-35 47 11
  • OmniClass başlığıLighting Fixtures
  • CSI UniFormat II koduD5020
  • CSI UniFormat II başlığıLighting & Branch Wiring

Bölge bulunurluk durumu

Kuzey Amerika
Birleşik Devletler
Kanada
Meksika