Publiko produktet
POLY, Wall Y
Lumenwerx

POLY, Wall Y

Poly’s geometric forms, appropriately scaled for use as discrete luminaires, offer new opportunities for creative approaches to general lighting. Poly Recessed delivers generous illumination regressed 2-sided diffusers form a shallow coffer, while 3-sided diffusers drop below the ceiling. Poly triangular and Y-shaped pendants can distinguish a variety of special areas. The open form is airy and features a compact 2.5" profile. Poly can be used comfortably in either regular or free-form arrangements. Attractive efficacy and many of lumen output and electrical options make Poly practical, as well as creative.
Özellikler
  • SIZE: 1'X1', 2'X2', 1'X4', Y, TRIANGLE LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, PENDANT, WALL OPTICS: ULO
Teknik özellikler
  • Benzersiz ref.POLW-Y
  • Ürün ailesiWall
  • Ürün grubuPoly
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2019-10-14
  • Baskı numarası1
İlgili
  • Ana malzemeAlüminyum
  • Tasarım yeriKanada
  • Üretim yeriKanada
Sınıflandırma
  • BIMobject kategorisiAydınlatma - Duvara Monteli
  • IFC sınıflandırmasıAydınlatma Armatürü
  • UNSPSC adıInterior lighting fixtures and accessories
  • UNSPSC kodu391115
  • Uniclass 2015 koduPr_70_70_48
  • Uniclass 2015 açıklamasıLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 kodu26 51 00
  • CSI MasterFormat 2014 başlığıInterior Lighting
  • OmniClass numarası23-35 47 11
  • OmniClass başlığıLighting Fixtures
  • CSI UniFormat II koduD5020
  • CSI UniFormat II başlığıLighting & Branch Wiring