Publiko produktet
ERA 400 Performance WRM
Martin

ERA 400 Performance WRM

300W WARM LED-BASED PROFILE WITH FRAMING AND CMY COLOR MIXING

Designed to fulfill the demand for a bright, compact, tour-worthy moving head, the Martin ERA 400 Performance WRM combines a feature-loaded and rugged, yet cost-efficient profile for entertainment and rental applications. It features a highly efficient 300W warm white LED engine that offers unparalleled 3,200K warm tungsten emulation with a high CRI ideally suited towards small to mid-size theatres and compliments perfectly the Martin ELP range. It produces a sharp image projection with a flat field, includes 1:3 zoom, electronic dimming and strobe, full CMY color mixing and separate color wheel, iris for beam adjustment and fixed and rotating gobo wheels, loaded with user-favorite gobos from the renowned Martin MAC range that include a wide variety of effects, especially when combined with the included rotating prism.

The ERA 400 Performance WRM includes a full curtain framing system which offers lighting designers a high degree of flexibility to achieve precise looks on stage. When fully focused, gobos can be nicely framed with a soft edge, and each of the four framing blades can cross the entire beam independently for a full blackout. The entire system can rotate 90 degrees, allowing designers to direct light exactly where they want it to go and achieve unique movement effects not otherwise possible.

Whether being used for small and mid-sized theaters, concert and touring, live TV productions, corporate shows, cruise lines, or houses of worship, the Martin ERA 400 Performance WRM is ideal for a long list of scenarios, requiring a truly versatile LED profile that offers near limitless design and usage potential.


Özellikler
  • FEATURES

    • Bright 300 watt / 3,200K LED light source
    • 6,000 lumen output
    • Smooth electronic dimming and fast strobe effects
    • Crisp optics with flat field
    • 1:3 Fast zoom
    • CMY color mixing - Vibrant color mixing with a superior palette of colors matching the MAC range
    • 9-slot color wheel –for added color choice and split color effects
    • Full Curtain Framing blades with +/- 45° rotation of entire system for flexible shape generation
    • 7 rotating/indexing gobos – All renowned Martin glass gobos
    • 9 static gobos for great morphing effects
    • Iris – Fast and tight iris
    • 3-facet prism – Real beam separation with rotation and index control for dynamic effects
    • Compact and low weight design
Teknik özellikler
  • Benzersiz ref.ERA-400-Performance-WRM
  • Ürün ailesiAutomated Lights
  • Ürün grubuLED
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2020-09-21
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiAydınlatma - Tiyatro aydınlatması
  • IFC sınıflandırmasıAydınlatma Armatürü
  • UNSPSC adıLighting Fixtures and Accessories
  • UNSPSC kodu3911
  • Uniclass 2015 koduEF_70_80
  • Uniclass 2015 açıklamasıLighting
  • CSI MasterFormat 2014 kodu26 50 00
  • CSI MasterFormat 2014 başlığıLighting
  • OmniClass numarası23-35 47 11
  • OmniClass başlığıLighting Fixtures
  • CSI UniFormat II koduD5020
  • CSI UniFormat II başlığıLighting & Branch Wiring