Publiko produktet
Ultimate Pivot Window Horizontal
Marvin

Ultimate Pivot Window Horizontal

4.3 / 5 yıldız4.3(7 incelemeler)

The Marvin Pivot window is offered in both circle and oval shapes and provides a perfect design solution for unique spaces. Beautiful on its own or used with other windows, the pivot window offers versatility to match the rest of your project. The sash smoothly pivots open to a full 90 degrees.
Originally developed by Marvin Signature Services as a custom solution, this unique Marvin window is available by Special Order. See your Marvin dealer for more information on this specialty product.  Features:  Exclusive sash design pivots allowing air flow and access;  Perfect window solution for gables, cupolas, attics and other unique spaces;  Unique pivot system allows wide opening of up to 90-degrees from the closed position;  Available in both circular and oval shapes.

Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

Teknik özellikler
  • Benzersiz ref.marvin_sspv
  • Ürün ailesiSignature
  • Ürün grubuUltimate Windows
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2016-12-12
  • Baskı numarası1
İlgili
  • Ana malzemeAhşap
  • İkincil malzemeCam
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiPencereler - Sabit Çerçeveler
  • IFC sınıflandırmasıPencere
  • Uniclass 2015 koduPr_30_59_98
  • Uniclass 2015 açıklamasıWindow units
  • CSI MasterFormat 2014 kodu08 50 00
  • CSI MasterFormat 2014 başlığıWindows
  • OmniClass numarası23-17 13 00
  • OmniClass başlığıWindows
  • CSI UniFormat II koduB2020
  • CSI UniFormat II başlığıExterior Windows

Bölge bulunurluk durumu

Kuzey Amerika Okyanusya Avrupa Asya