Publiko produktet
Diesel Generator Set, mtu 6R0213, 350-400kWe, 60Hz, 208-600V

Diesel Generator Set, mtu 6R0213, 350-400kWe, 60Hz, 208-600V

    Product Highlights:

    • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
    • Verified product design, quality and performance integrity
    • Cutting-edge emissions control
    • Best-in-class reliability and availability
    • Optimized maintenance intervals
    • Advanced monitoring & communications
    • Accepts Rated Load in One Step Per NFPA 110
    • Compliant with industry codes & standards
Özellikler
  • Equipment

    Engine: Volvo TAD1353GE

    Generator: 4 Pole, Rotating Field; 1 Bearing, Sealed; 2/3 Pitch Windings

    Radiator: Unit Mounted 50 °C

    Air filtration: Single Stage Air Cleaners

    Fuel system: High-Pressure Diesel Injection

    Monitoring & Controls: Generator Set Control, Metering, Protection, Fault-Alarm Status Indication, Event Recording

    Warranty: 2-Year Standard

Teknik özellikler
  • Benzersiz ref.diesel-generator-set-mtu-6r0213-350-400kwe-60hz-208-600v
  • Ürün ailesiElectrical Generator Sets
  • Ürün grubuVolvo TAD1353GE
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-04-03
  • Baskı numarası1
İlgili
  • Ana malzemeMetal
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiYapı - Power Generation & Light
  • ETIM KoduEC002823
  • ETIM AdıPower generator
  • Uniclass 2015 koduPr_60_70_65_34
  • Uniclass 2015 açıklamasıGenerator sets
  • CSI MasterFormat 2014 kodu26 32 13.13
  • CSI MasterFormat 2014 başlığıDiesel-Engine-Driven Generator Sets
  • OmniClass numarası23-35 11 15 11
  • OmniClass başlığıDiesel Generator Sets

Bölge bulunurluk durumu

Kuzey Amerika Güney Amerika