Publiko produktet
Protective Tube System
Niedax Group

Protective Tube System

The Protective Tube System is available in 30 mm and 60 mm diameter in both Hot-dip Galvanised and Stainless Steel finish. It is used for special installations where conventional cable management systems are insufficient. The vertical installation from the cable distribution (e.g. cable ladders) to the power consumption can be carried out efficiently.
With high corrosion resistance even in extreme temperatures it keeps its mechanical protection. A wide variety of accessories offers great flexibility to the user while the installation is simple and safe.

Contains Protective Tube: MI, MIG

Özellikler
  • Measurements:
    Diameter : 30, 60 mm

Teknik özellikler
  • Benzersiz ref.Niedax_Protective_Tube_System
  • Ürün ailesiNiedax
  • Ürün grubuRevit Libraries (.rvt)
  • TipAssembly (Çoklu Nesneler)
  • Yayınlanma tarihi2020-10-28
  • Baskı numarası1
İlgili
  • Ana malzemeÇelik
  • İkincil malzemeDiğer
  • Tasarım yeriAlmanya
  • Üretim yeriAlmanya
Sınıflandırma
  • BIMobject kategorisiElektrik - Dağıtım
  • IFC sınıflandırmasıElektrik Dağıtımı
  • ETIM KoduEC001173
  • ETIM AdıMetal installation tube
  • Uniclass 2015 koduPr_65_70_11
  • Uniclass 2015 açıklamasıCable management and accessories
  • CSI UniFormat II koduD5010
  • CSI UniFormat II başlığıElectrical Service and Distribution