Publiko produktet
Grow table - Small
Nola

Grow table - Small

Grow backed bench and table.

This streamlined backed bench and table are at home in any outdoor environment. Designed with minimal detailing, the table and bench balance on two legs, but form one signature style. Made from slats of oak, the seat and backrest create a comfortable place for an afternoon break, inviting urban dwellers to make the most of a sunny day by sitting back, relaxing and stretching their legs. The accompanying table is made in powdercoated, perforated steel, and can be positioned in front of the bench, or on either side. The table gives the bench more appeal than it would have on its own, and together, the two add an attractive feature to parks, courtyards and waterside areas.

Design: Peter Andersson and Mats Aldén

Özellikler
  • Grow backed bench and table.

    Material: Oak and steel.

    Maintenance: Scratches cmust be repainted with alkyd oil enamel as required.

Teknik özellikler
  • Benzersiz ref.grow_table_small
  • Ürün ailesiFurniture
  • Ürün grubuTables
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2024-11-28
  • Baskı numarası1
  • Yükseklik (mm)760
  • Genişlik (mm)1040
  • Derinlik (mm)390
İlgili
  • Ana malzemeToz Kaplama Çelik
  • İkincil malzemeAhşap
  • Tasarım yeriİsveç
  • Üretim yeriİsveç
Sınıflandırma
  • BIMobject kategorisiPeyzaj - Bahçe mobilyası
  • IFC sınıflandırmasıMobilya
  • UNSPSC adıFurniture and Furnishings
  • UNSPSC kodu56
  • CSI MasterFormat 2014 kodu12 00 00
  • CSI MasterFormat 2014 başlığıFurnishings
  • CSI UniFormat II koduE2010
  • CSI UniFormat II başlığıFixed Furnishings
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
Benzer ürünler