Owens Corning® FOAMULAR® & FOAMULAR® NGX™ 400/600/1000 are high-strength Extruded Polystyrene (XPS) insulation products designed for use in engineered applications requiring additional loadbearing capability, such as under slab, concrete floors, foundations, roadways and rail beds, plaza and parking decks, and cold storage installations.
FOAMULAR® & FOAMULAR® NGX™ 400/600/1000 can also be used in tapered insulation systems when higher compressive strength is needed. FOAMULAR® NGX™ 400/600/1000 contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.
Bölge bulunurluk durumu
| Kuzey Amerika |
|---|
Anguilla |
Antigua ve Barbuda |
Aruba |
Bahamalar |
Barbados |
Belize |
Bermuda |
Birleşik Devletler |
Caribbean Netherlands |
Cayman Adaları |
Curaçao |
Dominik |
Dominik Cumhuriyeti |
El Salvador |
Grenada |
Grönland |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
İngiliz Virjin Adaları |
Jamaika |
Kostarika |
Küba |
Martinique |
Meksika |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Saint Barthélemy |
Saint Kitts ve Nevis |
Saint Lucia |
Saint Martin |
Saint Pierre ve Miquelon |
Saint Vincent ve Grenadines |
Sint Maarten |
Trinidad ve Tobago |
Turks ve Caicos Adaları |
Virjin Adaları |