WV-SW395 Super Dynamic Weather Resistant HD Dome Network Camera
Panasonic

WV-SW395 Super Dynamic Weather Resistant HD Dome Network Camera

Super Dynamic, Weather Resistant HD network dome camera that provides feature-rich pan-tilt-zoom control, auto-tracking of 720p high-definition (HD) images and full-frame 1280x960-pixel images.

The i-PRO SmartHD WV-SW395 model is a Super Dynamic, Weather Resistant HD network dome camera that provides feature-rich pan-tilt-zoom control, auto-tracking of 720p high-definition (HD) images and full-frame 1280x960-pixel images at up to 30 images per second. It provides multiple H.264 (High profile) and JPEG video streams for simultaneous real-time monitoring and high-resolution recording. Pan-tilt-zoom (PTZ) control features include a 360-degree map shot that provides the full 360-degree field of view, separated into eight thumbnail images taken at 45-degree intervals. Clicking on any thumbnail easily directs the PTZ camera.

The WV-SW395 dome camera uses Panasonic's UniPhier® LSI chip (H.264 high-profile format) to combine HD video and real-time video streaming at a lower data size. A new 1.3-megapixel MOS image sensor enables high sensitivity and lower power consumption. To increase user system options, the camera is Open Network Video Interface (ONVIF)-compliant, while system migration is more easily facilitated with the H.264 or MPEG-4 selectable format. Super Dynamic and Adaptive Black Stretch (ABS) technologies combine to deliver 128x wider dynamic range than conventional cameras. Face Super Dynamic ensures clear images of faces, and a face-detection function detects the position of human faces and sends the information by XML or video stream. The WV-SW395 is IP66 rated water and dust resistant.

•720p HD images up to 30 fps
•Newly developed 1.3 Megapixel double speed MOS Sensor
•IP66 rated water and dust resistant
•High resolution recording by UniPhier ® Panasonic's proprietary System LSI platform
•Full frame (Up to 30 fps) transmission at 1,280 x 960 image size
•18x optical zoom with 12x digital zoom enabling 216x zoom. 36x extra optical zoom under VGA resolution with 12x digital zoom enabling 432x zoom.
•Super Dynamic 128x wider dynamic range
•Face Super Dynamic technology ensures clear face image.
•High sensitivity: 0.5 lx (Color), 0.06 lx (B/W) at F1.6 (Wide) / 0.031 lx (Color), 0.004 lx (B/W) at F1.6 (Wide) with Sens Up 16x
•Supports Power over Ethernet (PoE) IEEE 802.3af
•Desktop/Ceiling position choice and various optional brackets for versatile installations
•Dehumidification device for use in various weather conditions
•ONVIF compliant model

Click logo for CAD files
Teknik özellikler
  • Benzersiz ref.panasonic-270
  • Ürün ailesiElectronics
  • Ürün grubuCameras
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2013-02-03
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiElektronikler - Güvenlik, Kameralar ve Aksesuarlar