WV-SW396 HD Dome Network Camera
Panasonic

WV-SW396 HD Dome Network Camera

HD (1280x960) Outdoor PTZ Network Camera w/36x Optical Zoom, 72x Extra Zoom with VGA Resolution and 360 Degree Endless Panning

Panasonic's i-PRO SmartHD WV-SW396 is a weather-resistant, dome network pan-tilt-zoom (PTZ) camera that combines full-frame 1,280x960 H.264 images, Mega Super Dynamic image processing and 36x optical zoom. Suitable for high-end applications such as casinos, airports, transportation and correctional facilities, this dome camera provides 720p High Definition (HD) images (1280x720 pixels) at 30 frames per second (fps) in addition to features such as auto-tracking, smooth PTZ control with 360-degree endless panning, and face detection.

•1.3 Megapixel high sensitivity MOS sensor w/ 720p HD images up to 30 fps
•Full frame (up to 30 fps) transmission at 1,280 x 960 image size
•MEGA Super Dynamic and ABS (Adaptive Black Stretch) technologies deliver 128x wider dynamic range
•Face Super Dynamic technology ensures clear images of the face
•High sensitivity w/ Day & Night function: 0.5 lx (Color), 0.06 lx (B/W) at F1.4 (Wide)
•36x optical zoom with 12x digital zoom enabling 432x zoom. 72x extra optical zoom under VGA resolution with 12x digital zoom enabling 864x zoom
•Multiple H.264 (High Profile) and JPEG streams ensure simultaneous real time monitoring
•360 degree endless panning
•IP66-rated water and dust resistant. Compatible with IEC60529 measurement standard
•PoE Plus (IEEE 802.3at) Support
•SD/SDHC memory card slot for manual recording
•Full duplex, bi-directional audio allows interactive communication between camera site and monitoring site
•ONVIF compliant

Click logo for CAD files
Teknik özellikler
  • Benzersiz ref.panasonic-271
  • Ürün ailesiElectronics
  • Ürün grubuCameras
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2013-02-03
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiElektronikler - Güvenlik, Kameralar ve Aksesuarlar